DF10G7M1N

ESD protection diode (flow through type)

Description

Internal Connection Flow through
Number of Circuits 4
Number of Protected Lines 4
Configuration Bidirectional
Application USB3.0 / DisplayPort1.2
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) DFN10
Package Image Toshiba DF10G7M1N ESD protection diode (flow through type) product DFN10 package image
Pins 10
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.0×0.5
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-8 kV

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Working peak reverse voltage (Max) VRWM - +/-5.0 V
Total Capacitance (Max) CT VR=0V
f=1MHz
0.5 pF
Total Capacitance (Typ.) CT VR=0V
f=1MHz
0.3 pF
Dynamic resistance (Typ.) Rdyn IPP=3A to 8A 0.9 Ω
Reverse Breakdown Voltage (Min) VBR IBR=1mA 6 V
Reverse Current (Max) IR VRWM=5V 0.5 μA
Clamp voltage (Based on IEC61000-4-5) (Typ.) VC IPP=1A 12 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2025

Aug,2025

Feb,2025

Feb,2025

Sep,2024

Nov,2026

Nov,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
DF10G7M1N,LF 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open