※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Product News 2022-2
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched 10 Zener diode products in its "CUHZ series" to expand the lineup. The products protect semiconductor devices from switching surges, inductive lightning surges[1], and electrostatic discharge (ESD)[2].
In power lines of equipment, switching surges up to the order of thousands volts with long pulse widths up to milliseconds may be generated when the circuit switches. The new products protect semiconductor devices from switching surges and overvoltage with frequency close to DC. They can also protect semiconductor devices from ESD[2] with several hundred nanoseconds width and inductive lightning surges[1] with pulse width in the order of microseconds as well. And they absorb surges better by lower dynamic resistance and lower clamp voltage compared to the existing products. Comparing with the existing product CUZ5V6, the new product CUHZ5V6 has reduced its dynamic resistance by about 88 % and clamp voltage by about 37 %. This can reduce the surge voltage applied to a semiconductor device, helping improve the reliability of equipment.
The package used is SOD-323HE (US2H) that has a high allowable power dissipation rating[3], allowing the products to be used for applications requiring high allowable power dissipation.
The 10 products in the lineup cover a range of Zener voltage (typ.) from 5.6 V to 36 V, supporting major power lines. The expanded lineup supports various voltage lines and mounting areas.
Notes :
[1] @IEC61000-4-5, tp=8/20 μs
[2] @IEC61000-4-2
[3] 1200 mW@mounted on a glass epoxy circuit board of 25.4 mm × 25.4 mm × 1.6 mm, Cu pad : 645 mm2
(@Ta=25 °C)
| Part number |
Package | Absolute maximum ratings | Zener voltage VZ (V) |
Clamp voltage VC[5][6] typ. (V) |
Dynamic resistance RDYN[5] typ. (Ω) |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Name | Size typ. (mm) |
Electrostatic discharge voltage VESD[2] (kV) |
Peak pulse current IPP[1] (A) |
Power dissipation PD[4] (mW) |
||||||||
| Contact | Air | min | typ. | max | Test current IZ (mA) |
|||||||
| CUHZ5V6 | SOD-323HE (US2H) |
2.5 × 1.4 × 0.6 |
±30 | 91 | 1200 | 5.3 | 5.6 | 6.0 | 10 | 5.7 | 0.02 | |
| CUHZ6V2 | 87 | 5.8 | 6.2 | 6.6 | 6.1 | 0.02 | ||||||
| CUHZ6V8 | 73 | 6.4 | 6.8 | 7.2 | 7.2 | 0.014 | ||||||
| CUHZ8V2 | 68 | 7.7 | 8.2 | 8.7 | 8.5 | 0.035 | ||||||
| CUHZ12V | 60 | 11.4 | 12 | 12.6 | 13.6 | 0.13 | ||||||
| CUHZ16V | 42 | 15.3 | 16 | 17.1 | 17 | 0.085 | ||||||
| CUHZ20V | 36 | 18.8 | 20 | 21.2 | 20.6 | 0.13 | ||||||
| CUHZ24V | 27 | 22.8 | 24 | 25.6 | 25.5 | 0.14 | ||||||
| CUHZ30V | 26 | 28.0 | 30 | 32.0 | 33.8 | 0.21 | ||||||
| CUHZ36V | 23 | 34.0 | 36 | 38.0 | 9 | 41.2 | 0.39 | |||||
Notes :
[4] Mounted on a glass epoxy circuit board of 25.4 mm × 25.4 mm × 1.6 mm, Cu pad : 645 mm2
[5] TLP parameters : Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window : t1=30 ns to t2=60 ns,
extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=16 A and ITLP2=30 A.
[6] ITLP=16 A
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Notes :
[7] As of January 2022, values measured by Toshiba
[8] @Ta=25 °C, TLP parameters : Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window : t1=30 ns to t2=60 ns
Information in this document, including product prices and specifications, content of services and contact information, is currect on the date of the announcement but is subject to change without prior notice.