※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Product News 2023-08
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched surge-protection Zener diodes “XCUZ Series” that are AEC-Q101 qualified and are suitable for automotive equipment.
The new XCUZ series products protect devices and circuits against noise (Electrostatic Discharge (ESD), ESD in the order of nanoseconds, and switching surges in the order of microseconds to milliseconds, etc.) entering from power supply lines and connectors of various automotive ECU[1]s, and suppress system malfunctions.
The package of new products is industry-compatible and general-purpose SOD-323 (2.5 mm × 1.25 mm.)
In addition, 20 products added to the lineup have 5.6 V to 36 V of typical voltage range that covers major voltage lines.
Therefore, it can be used for various voltage lines and contributes to improving the quality of automotive equipment.
Notes:
[1] ECU (Electronic Control Unit)
Notes:
[2] IVI (in-vehicle infotainment): General term of the (integrated) system that provides both information and entertainment.
[3] ADAS (Advanced driver-assistance systems)
[4] BMS (Battery Management System): Systems for safety control of charge-type secondary batteries such as lithium-ion batteries
(Unless otherwise specified, Ta=25 °C)
Part |
Absolute |
Electrical characteristics |
|||||||
|---|---|---|---|---|---|---|---|---|---|
Electrostatic (kV) |
Zener voltage VZ (V) |
Dynamic resitance RDYN [6] typ. (Ω) |
Clamp (V) |
Total |
|||||
Contact |
Air |
min |
typ. |
max |
Test IZ (mA) |
typ. |
typ. |
typ. |
|
| XCUZ5V6 | ±30 |
5.3 |
5.6 |
6.0 |
5 |
0.16 |
9.0 |
125 |
|
±30 |
5.8 |
6.2 |
6.6 |
5 |
0.21 |
10.0 |
105 |
||
±30 |
6.4 |
6.8 |
7.2 |
5 |
0.27 |
13.0 |
88 |
||
±30 |
7.0 |
7.5 |
7.9 |
5 |
0.32 |
14.0 |
78 |
||
±30 |
7.7 |
8.2 |
8.7 |
5 |
0.37 |
16.5 |
67 |
||
±30 |
8.5 |
9.1 |
9.6 |
5 |
0.44 |
17.0 |
62 |
||
±30 |
9.4 |
10.0 |
10.6 |
5 |
0.52 |
19.0 |
60 |
||
±30 |
10.4 |
11.0 |
11.6 |
5 |
0.60 |
24.0 |
48 |
||
±30 |
11.4 |
12.0 |
12.6 |
5 |
0.70 |
26.0 |
44 |
||
±30 |
12.4 |
13.0 |
14.1 |
5 |
0.80 |
27.0 |
42 |
||
±30 |
13.8 |
15.0 |
15.6 |
5 |
0.60 |
24.0 |
36 |
||
±30 |
15.3 |
16.0 |
17.1 |
5 |
0.50 |
27.0 |
35 |
||
±30 |
16.8 |
18.0 |
19.1 |
5 |
0.40 |
28.5 |
31 |
||
±30 |
18.8 |
20.0 |
21.2 |
5 |
0.35 |
30.5 |
29 |
||
±30 |
20.8 |
22.0 |
23.3 |
5 |
0.40 |
32.0 |
27 |
||
±30 |
22.8 |
24.0 |
25.6 |
5 |
0.60 |
36.5 |
26 |
||
±30 |
25.1 |
27.0 |
28.9 |
2 |
0.90 |
45.0 |
23 |
||
±30 |
28.0 |
30.0 |
32.0 |
2 |
1.25 |
47.5 |
21 |
||
± 25 |
31.0 |
33.0 |
35.0 |
2 |
1.80 |
57.0 |
19 |
||
± 20 |
34.0 |
36.0 |
38.0 |
2 |
2.60 |
63.0 |
18 | ||
Notes:
[5] According to ISO10605 (R=2 kΩ/C=330 pF)
[6] TLP parameter: Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window t1=30 ns to t2=60 ns, extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=16 A and ITLP2=16 A.
[7] ITLP =16 A
[8] VR = 0 V, f = 1 MHz
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Note:
[9] Averaging window : t1=30 ns to t2=60 ns
Note:
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.