TC7SX04BFE

EOL announced

L-MOS ClockBuffer series

Description

Function Digital Clock-Buffer with High-pass-filter, linear-amplifier and Digital-output-buffer
Function1 Buffer
Function2 Digital Output Clock Buffer
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-553 (ESV)
Package Image Toshiba TC7SX04BFE L-MOS ClockBuffer series product ESV package image
JEITA SC-107BB
Package Code SOT-553
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.55
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 150 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Propagation delay time (Typ.) tpd_tpz - 2.6 ns
Supply Voltage (Min) VCC - 1.65 V
Supply Voltage (Max) VCC - 3.6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open