TC35679IFTG-002

EOL announced

Bluetooth® IC

Description

Feature Automotive / Ultra-low power / LE single / Scatternet support / Standalone mode support / LE Data Length Extension support / LE Secure Connection supoort
Automotive Support Available
Bluetooth Category Bluetooth® low energy
Bluetooth Core spec. 4.2
Embedded Profiles GATT / SMP
Interfacing I2C / SPI / UART / PWM / ADC / SWD
User RAM Size (KB) 83
User Flash Size (KB) –
Function 50Ω impedance for RF IO / DC-DC converter / low power mode(4 level)
Other Functions LE data length extension / LE secure connection / Scatternet
RoHS Compatible Product(s) (#) Available
Status EOL announced

Package Information

Toshiba Package Name P-VQFN40-0606-0.50-002
Package name QFN
Pins 40
Mounting Surface Mount
Package size 6.0 mm x 6.0 mm
Pin pitch 0.5 mm

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature (Max) Topr - 105 *4 ℃
Operating Temperature (Min) Topr - -40 *4 ℃
Power supply voltage (Max) - - 3.6 *5 V
Power supply voltage (Min) - - 1.8 *5 V
Current Consumption in RX Active mode (peak) IRX (3.0V) 3.3 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX -0dBm) 3.3 mA
Current Consumption in Sleep mode ISleep - 1.8 μA
Current Consumption in Deep Sleep mode IDSleep - 0.05 μA
Transmit Power(Max) PTrans - 0 dBm
Receiver Sensitivity - - -93.5 dBm

*4 Operating Temperature (Max): In case of 105 deg C, operating voltage should be 2.7V to 3.6V

*5 Power supply voltage (Min): In case of 1.8V, operating temperature should be -40deg C to 85 deg C

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2017

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open