TPD1053F

EOL announced

Intelligent power device 60V (High side switch)

Description

Application Scope Solenoid drivers / Motor drivers / Lamp drivers
Input / Output H/H
Input / Output (Q1) H/H
Number of Circuits 1
Diagnostic Functions Overcurrent / Overtemperature / Open load
Protection Functions Overcurrent / Thermal shutdown / Overvoltage(Active clamp)
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP-8
Package Image Toshiba TPD1053F Intelligent power device 60V (High side switch) product SOP-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×1.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IO 3.0 A
Power Dissipation PD 1.1 W
Operating Temperature (Max) Topr 125
Operating Temperature (Min) Topr -40
Input Voltage (Max) VIN 12 V
Input Voltage (Min) VIN -0.5 V
Power Supply Voltage (Max) VDD 25 V
Drain-Source voltage VDS 60 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
ON Resistance (Max) RDS(ON) - 0.12 Ω
Operating Supply Voltage (Max) VDD(opr) - 18 V
Operating Supply Voltage (Min) VDD(opr) - 5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open