※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Not Recommended for New Design
Intelligent power device 600V (High voltage PWM DC brushless motor driver)
| Feature | 5V Voltage Regulator |
|---|---|
| Number of Circuits | 1 |
| Protection Functions | Overcurrent / Thermal shutdown / Undervoltage |
| Output configuration | 3-phase full-bridge |
| Drive Type | Sine-wave / Square-wave |
| Control Circuit | Non-built-in |
| Power Block | IGBT |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | HDIP30 |
|---|---|
| Package Image |
|
| Pins | 30 |
| Mounting | Through Hole |
| Width×Length×Height (mm) |
33.3×12.47×3.525 |
| Package Dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
Please refer to the link destination to check the detailed size.
|
*1 |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Output current(DC) | IOUT(DC) | 3 | A |
| Power Supply Voltage | VBB | 600 | V |
| Power Supply Voltage | VCC | 20 | V |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Operating power supply voltage | VBB | - | 50 to 450 | V |
| Operating power supply voltage | VCC | - | 13.5 to 16.5 | V |
| Output saturation voltage (Max) | VCEsatH | - | 3.3 | V |
| Output saturation voltage (Max) | VCEsatL | - | 3.3 | V |
Contact us
Contact usFrequently Asked Questions
FAQs