TC35894XBG

I/O Expander

Description

Feature Chattering reduction / GPIO ports can be used for key matrix (up to 96 keys) or PWM/timer (up to 3 channels) / internal clock oscillator / internal pull-up/pull-down resistors / Up to 20 GPIO ports / Up to 26-port direct key functionality (when GPIOs are not used)
Application Scope I/O port expansion
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-TFBGA36-0303-0.50AZ
Package Image Toshiba TC35894XBG I/O Expander product P-TFBGA36-0303-0.50AZ package image
Pins 36
Mounting Surface Mount
Package size 3.5mm×3.5mm
Pin pitch 0.5 mm
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Jan,2026

Jan,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open