DCL540H01

Standard Digital Isolators

Description

Feature 2.5V/3.3V/5V supply voltage / High CMTI / 150Mbps ultra high speed / 4 channel
Application Scope Factory automation / PLC / SMPS (Switching Mode Power Supply)
Number of Circuits 4
Configuration Forward:4,Reverse:0
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC) / DIN EN IEC 60747-17

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SOIC16-W
Package Image Toshiba DCL540H01 Standard Digital Isolators product SOIC16-W package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×10.0×2.45
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VDD1 VDD1 -0.5 to 6 V
Supply Voltage VDD2 VDD2 -0.5 to 6 V
Operating Temperature Topr -40 to 110 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage [BVS] (Min) BVS t=60sec 5000 Vrms
Common mode transient immunity[CMTI] (Min) CMTI - 100 kV/μs
Data transfer rate (Max) - - 150 Mbps
Supply Voltage(under Recommended Operating Conditions) VDD1 (Min) VDD1 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD1 (Max) VDD1 - 5.5 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Min) VDD2 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Max) VDD2 - 5.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2023

Jul,2025

Sep,2026

Sep,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
DCL540H01(T,E 1500 Yes

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open