TA4101F

EOL announced

1.9GHz band up converter

Description

Feature Built-in Lo and IF buffer amplifiers
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-505 (SM8)
Package Image Toshiba TA4101F 1.9GHz band up converter product SM8 package image
Package Code SOT-505
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×4.0×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 300 mW
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -40 ℃
Storage Temperature (max) Tstg 125 ℃
Storage Temperature (min) Tstg -55 ℃
Supply Voltage (Typ.) VCC 6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open