TMP19A44FEXBG

Not Recommended for New Design

TX19AH1

Description

Description Low-power microcontroller based on TX19A/H1 core containing NANO FLASH™ and three high-speed AD converters for enhanced analog functionality and realizing high-speed computation with 80-MHz operation and built-in FPU and MAC *
RoHS Compatible Product(s) (#) Please contact us.

*  

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name P-TFBGA241-1212-0.65A5
Package Image Toshiba TMP19A44FEXBG TX19AH1 product P-TFBGA241-1212-0.65A5 package image
Pins 241
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM size 768 Kbyte
ROM type Flash -
RAM size 64 Kbyte
internal data bus width 32 bit
external data bus width 16 bit
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
A/D converters(10bit) 16 ch
A/D converters(10bit)unit 3 units
I2C/SIO 1 ch
UART/SIO 3 ch
UART/HSIO 3 ch
Timer/counter(16bit) 18 ch
timer/counter(32bit) 1 ch
32-bit timer input capture 4 ch
32-bit timer output compare 8 ch
Interrupt controllers 64 pins
RTC 1 ch
program patch function 12 areas
debug support unit Available -
DMA controllers 8 ch
I/O Port 160 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 4 to 80 -20 to 85

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open