| Description | 8-bit microcontroller with 10-bit AD converter and a serial interface |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
TMP86C845UG is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
| Part Number | Compatible level | Notes |
|---|---|---|
| TLCS-870/C1 Series | - | 8-bit microcontrollers, Operating voltage range (typ.) 1.8 to 5.5V, Operating one instruction cycle in a single clock cycle, Address space up to 128 Kbytes |
| Toshiba Package Name | P-LQFP44-1010-0.80-001 |
|---|---|
| Package Image |
|
| Pins | 44 |
| Mounting | Surface Mount |
| Property | Value | Unit |
|---|---|---|
| number of bits | 8 | bit |
| ROM size | 8 | Kbyte |
| ROM type | Mask ROM | - |
| RAM size | 0.25 | Kbyte |
| internal data bus width | 8 | bit |
| LED drive capability | 19 | ch |
| SIO | 1 | ch |
| A/D converters(10bit) | 8 | ch |
| Timer/counter(8bit) | 2 | ch |
| watchdog timer | Available | - |
| dual clock operation | Available | - |
| I/O Port | 35 | port |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 5.5 | 1 to 8 | -40 to 85 | 0.5 |
Contact us
Contact usFrequently Asked Questions
FAQs