TMP86CM25FG

EOL announced

TLCS-870C

Description

Description 8-bit microcontroller with dot-matrix LCD driver supporting 960 pixels.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP100-P-1420-0.65A
Package Image Toshiba TMP86CM25FG TLCS-870C product QFP100-P-1420-0.65A package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 32 Kbyte
ROM type Mask ROM -
RAM size 2 Kbyte
internal data bus width 8 bit
LED drive capability 4 ch
LCD drive capability 60 ch
SIO 1 ch
UART/SIO 1 ch
A/D converters(8bit) 8 ch
Timer/counter(18bit) 1 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 42 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
2.7 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open