※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This page provides a sample software download service for the TMPM3U6 Group.
Function list for sample software.
| Sample Software/Function | Description | Product Name | |
|---|---|---|---|
TMPM 3U6 |
|||
| Analog/Digital converter | ADC | Example of reading ADC data from analog input pins | V |
| Clock/Mode control | CG | Switching example between NORMAL mode and SLEEP mode | V |
| DMA controller | DMAC | Example of DMAC settings and data transfer between memory and peripheral devices using the UART | V |
| Encoder Input Circuit | ENC | This example detects the rolling of mouse wheel. | V |
| Flash control | FLASH | Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory | V |
| I/O port | GPIO | Usage example of Port using LEDs and KEYs | V |
| Multi-Purpose Timer | IGBT | This example program demonstrates how to use external trigger to control the PPG output by IGBT driver and EMG function | V |
| PMD | This example demonstrates the phase outputs. | V | |
| Oscillation frequency detection | OFD | Example of generate a reset, when the clock exceeds the OFD detection frequency range | V |
| Remote control signal preprocessor | RMC | Example of receiving the signals of remote control and decode | V |
| Real-time clock | RTC | Configuration example for date and time | V |
| Serial bus interface | SBI | Example of transmission / reception in I2C bus mode | V |
| Serial channel | SIO/UART | Example of UART configuration and transmission | V |
| Synchronized serial interface | SSP | Example of SSP and transmission / reception using DMAC Configuration example for SSP and self-loop back |
V |
| 16-bit timer | TMRB | Example of timer interrupt that runs every 1 ms Output example of duty-variable PPG (programmable square wave) |
V |
| Voltage Detection Circuit | VLTD | When the power supply voltage is lower than the detection voltage, the MCU is reset automatically by hardware and Port is set to high level by software. | V |
| Watchdog timer | WDT | Example of the detection time and the processing after the detection for watchdog timer | V |
Please Select the appropriate file for download.