※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This page provides a sample software download service for the M4L group.
Motor Software Development Kit for Clicker 2 for TMPM4L4A.
| MCU Motor Studio | Description |
|---|---|
| Motor Control PC Tool |
|
| Motor Control Firmware |
|
| Motor Parameter Tuning |
|
MCU board: Clicker 2 for TMPM4L4A
Inverter board: Clicker 4 Inverter Shield / Clicker 4 Inverter Shield 2
* External website
Motor Software Development Kit for SBK-M4L4-KIT
| Function | Description |
|---|---|
| Brushless DC Motor Control with Vector Engine |
|
TMPM4L4 Development Kit : SBK-M4L4-KIT
* External website
Basic operation of peripherals
| Sample Software/Function | Description | |
|---|---|---|
| Analog/Digital Converter | ADC | A program that will display the value , which is measured voltage from a potentiometer. Example of displaying the result of the AD monitor function on the LED. |
| Advanced Encoder Input Circuit | A_ENC2 | The rotation is detected by the rotary encoder in the encoder mode. The LED blink frequency depends on the count value. |
| Clock/Mode Control | CG | Switch to the Low Power Consumption Mode (IDLE/STOP1/STOP2) by the push SW port input as a trigger. Turn on and off the LED depending on the Operation Mode. |
| Comparator | COMP | This example compares the analog input voltage and the standard voltage(DAC output) by port input via switch as a trigger. |
| Turn on and off the LED depending on compare result. | ||
| CRC | CRC | This example continuously inputs data stored in RAM or Flash to the CRC and outputs the CRC result to a terminal emulator. |
| Digital/Analog Converter | DAC | This example outputs an analog voltage corresponding to a value received from a terminal software. |
| The generated analog voltage is converted by the ADC, and the conversion result is displayed on the terminal software. | ||
| Digital Noise Filter | DNF | This sample software detects the external interrupt signal that is generated by the switch via the DNF. |
| Serial Bus Interface | EI2C | Examples of controller/target communication using 2 evaluation boards. |
| Flash Control | FLASH | (1) This example erases and rewrites data in specified Flash blocks. |
| (2) This example writes and erases data in the Data Flash area. | ||
| Voltage Detection Circuit | LVD | This sample software compares the supply voltage with the detection voltage. |
| Oscillation Frequency Detector | OFD | This sample software detects error of external high speed oscillator by comparing it with the specified frequency range. |
| I/O Port | PORT | Determines whether a KEY is pressed and turns an LED on or off. |
| RAM Parity | RAMP | This example stores character strings received from a terminal software in RAM with RAM parity information added. |
| Performs parity checking on the stored data with the Read command and displays the result on the terminal software. | ||
| Secure Access Memory | SAM | This example demonstrates region configuration for each state using the SAM function. After configuration, Code Flash write, erase, and read operations are executed according to commands received from a terminal software. |
| Clock Selective | SIWDT | This example includes a case where an NMI interrupt occurs and a case where the NMI interrupt does not occur by periodically writing the clear code. |
| Watchdog Timer | ||
| Serial Memory | SMIF | This example uses terminal commands (read, write, and dump) to read/write the SPI Flash data and dump the specified-range. |
| Interface | ||
| 32-bit Time Event Counter | T32A | (1) This sample masures the frequency of an external input pulse using the capture function, and displays the result on a terminal software. |
| (2) This sample demonstrates a 1-ms periodic timer interrupt. | ||
| (3) This sample outputs a variable-duty PPG (Programmable Pulse Generator) waveform. | ||
| Trimming Circuit | TRM | This sample adjusts the internal oscillator using an external input signal. |
| Serial Peripheral Interface | TSPI | (1) Examples of communication between TSPI controller and target using 2 evaluation boards. CRC, DMA, and FIFO are used for communication. |
| (2) Uses read/write commands from terminal software to read and write SPI Flash data. | ||
| Asynchronous Serial Communication Circuit | UART | (1) An example of receiving the character string from a terminal emulator. |
| (2) An example of sending the character string to a terminal emulator., with optional DMAC support. | ||
MCU Evaluation Board: SBK-M4L4
* External website
UL 60730–certified functional safety software for home appliance applications.
| Software Test Item |
Description |
|---|---|
| CPU Register Test | Writes checkerboard patterns to internal CPU registers and verifies that they can be read back correctly. |
| FPU Register Test | Writes checkerboard patterns to internal FPU registers and verifies that they can be read back correctly. |
| CPU Program Counter Test | Verifies, using multiple patterns, that the program counter (PC) jumps to the expected address after jump instructions. |
| Interrupt Test | Verifies that timer interrupts occur at the expected frequency and complete normally. |
| Clock Frequency Test | Monitors system clock and external clock abnormalities using a frequency detection circuit. |
| RAM Test | Verifies RAM read/write operations using checkerboard patterns and the March C algorithm. If RAM parity is available, RAM parity is also used for verification. |
| FLASH Test | Calculates CRC32 for a specified memory range and verifies it by comparison with the value generated at build time. |
| Digital I/O Test | Verifies that High/Low levels output from I/O ports match the corresponding input values. |
| Analog input Test | Applies a reference voltage and verifies that the A/D conversion result matches the expected value. |
MCU Evaluation Board: SBK-M4L4
* External website
* Arm and Keil are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* IAR Embedded Workbench is registered trademark owned by IAR Systems AB.
* SEGGER Embedded Studio is a trademark of SEGGER Microcontroller GmbH.
* Other company names, product names, and service names may be trademarks of their respective companies.
* All brand names and product names are trademark or registered trademark of their respective companies. Information contained herein might be changed or updated without notice.