TK1Q90A

EOL announced

Power MOSFET (N-ch 700V<VDSS)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation π-MOSⅣ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold2
Package Image Toshiba TK1Q90A Power MOSFET (N-ch 700V&lt;VDSS) product New PW-Mold2 package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
6.5×5.5×2.3
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 900 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 1.0 A
Power Dissipation PD 20 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 9.0 Ω
Input capacitance (Typ.) Ciss - 320 pF
Total gate charge (Typ.) Qg VGS=10V 13 nC
Reverse recovery time (Typ.) trr - 550 ns
Reverse recovery charge (Typ.) Qrr - 2200 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open