Description

Polarity N-ch
Generation U-MOSⅣ
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSM
Package Image Toshiba SSM3K318T Small-signal MOSFET product TSM package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.7
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate-Source voltage VGSS +/-20 V
Drain current ID 2.5 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.8 V
Gate threshold voltage (Min) Vth - 1.8 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 145
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 107

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Feb,2019

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open