SSM6K513NU

Small Low ON resistance MOSFETs

  • Related Reference Design(5)

Description

Application Scope Power Management Switches
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-1220 (UDFN6B)
Package Image Toshiba SSM6K513NU Small Low ON resistance MOSFETs product UDFN6B package image
Package Code SOT-1220
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.0×0.75
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 30 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 15 A
Power Dissipation PD 1.25 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.1 V
Gate threshold voltage (Min) Vth - 1.1 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 12
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 8.9
Input capacitance (Typ.) Ciss - 1130 pF
Total gate charge (Typ.) Qg VGS=4.5V 7.5 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2016

Feb,2019

Jul,2025

Sep,2025

Aug,2026

Aug,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
SSM6K513NU,LF 3000 Yes General Use

Reference Design

Battery charger circuit of MOSFET Driver IC application and circuit of the TCK401G.
MOSFET Driver IC Application and Circuit of the TCK401G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Battery charger circuit of MOSFET Driver IC application and circuit of the TCK402G.
MOSFET Driver IC Application and Circuit of the TCK402G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Circuit of application circuits of eFuse IC TCKE805 series.
Application Circuits of eFuse IC TCKE805 Series
Power line protection circuit with TCKE805 series. It achieves rapid shutdown at short circuit, other protection functions, and anti back current circuit with an external MOSFET.
Block diagram of application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive.
Application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive
The board is designed to a doughnut shape according to the fan form. MOSFETs for the motor drive, brushless DC motor pre-driver IC TC78B027FTG, and the microcontroller for control are mounted on the board. This reference design provides circuit diagram, BOM, etc.
PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.

Applications

Action Camera
Such as low power consumption and miniaturization are important in designing action camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, RF circuit units, display unit, etc., along with circuit configuration examples.
Thermostat
Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.
Tablet Device
Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.
Cordless Power Tool
Such as low power consumption and miniaturization are important in designing cordless power tools. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, control units, power supply and charge management units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open