Description

Application Scope DC-DC Converters / Power Management Switches
Polarity N-ch×2
Generation U-MOSⅦ-H
Internal Connection Independent
Component Product (Q1) SSM6N61NU
Component Product (Q2) SSM6N61NU
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-1118 (UDFN6)
Package Image Toshiba SSM6N61NU Small-signal MOSFET 2 in 1 product UDFN6 package image
Package Code SOT-1118
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.0×0.75
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1/Q2) VDSS 20 V
Gate-Source voltage (Q1/Q2) VGSS +/-8 V
Drain current (Q1/Q2) ID 4.0 A
Power Dissipation PD 1.0 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1/Q2) (Max) Vth - 1.0 V
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=1.5V 108 mΩ
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=1.8V 74 mΩ
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=2.5V 45 mΩ
Drain-Source on-resistance (Q1/Q2) (Max) RDS(ON) |VGS|=4.5V 33 mΩ
Input capacitance (Q1/Q2) (Typ.) Ciss - 410 pF
Total gate charge (Q1/Q2) (Typ.) Qg VGS=4.5V 3.6 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2016

Jul,2025

Jul,2025

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
SSM6N61NU,LF 3000 Yes General Use

Applications

Wireless Earbuds
Such as low power consumption and miniaturization are important in designing wireless earbuds. Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open