※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Under development
Brushless motor driver IC
| Description | TB67B030FNG/FTG is a driver IC for 3-phase BLDC motor drives. It supports sensorless, 3-hall, and 1-hall position detection, and has sine wave, 150 °, and 120 ° (3-hall only) drive methods included. |
|---|---|
| Function | Sinewave PWM driving system / Auto lead angle function / Rotation signal output function / Closed loop speed control |
| Application Scope | 3-phase brushless motor drivers |
| Class | 3-phase brushless motor driver |
| Number of drive motors (brushless motor) | 1 |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | P-HTSSOP28-0510-0.65-001 |
|---|---|
| Package Image |
|
| Pins | 28 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
*1 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Output Current | IOUT(peak) | 5 | A |
| Operating Temperature (Max) | Topr | 125 | ℃ |
| Operating Temperature (Min) | Topr | -40 | ℃ |
| Storage Temperature (max) | Tstg | 150 | ℃ |
| Storage Temperature (min) | Tstg | -55 | ℃ |
| Output Voltage | VO | 50 | V |
Contact us
Contact usFrequently Asked Questions
FAQs