6N138

EOL announced

Photocoupler (photo-IC output)

Description

Feature JEDEC type / High CTR / Analog signal output
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Output Interface open-collector
RoHS Compatible Product(s) (#) Please contact us.
Safety Standard Approved : UL 1577

*Download Online Certification of Safety Standard(UL 1577)

Package Information

Toshiba Package Name JEDEC type
Pins 8
Mounting Through Hole/Surface Mount

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 2500 Vrms
Current Transfer Ratio (Min) CTR IF(IN)=1.6mA 300 %
Propagation delay time (H/L)(Max) tpHL - 25000 ns
Propagation delay time (L/H)(Max) tpLH - 60000 ns
Data transfer rate - - 0.3 Mbps

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open