TLP2303

Photocoupler (photo-IC output)

Description

Feature 2.3mm low-profile package / Low input current drive / High CTR / High temperature 125 degC operation
Application Scope Communication interface / Factory automation / PV inverter
Number of Circuits 1
Output Interface open-collector
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 5pin SO6
Package Image 5pin SO6
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC -0.5 to 18 V
Operating Temperature Topr -40 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 3750 Vrms
Common mode transient immunity CMH / CML - +/-15 kV/μs
Current Transfer Ratio (Max) CTR IF=0.5mA 8000 %
Current Transfer Ratio (Max) CTR IF=1.6mA 5000 %
Current Transfer Ratio (Min) CTR IF=0.5mA 900 %
Current Transfer Ratio (Min) CTR IF=1.6mA 800 %
Current Transfer Ratio (Typ.) CTR IF=0.5mA 4500 %
Current Transfer Ratio (Typ.) CTR IF=1.6mA 2800 %
ICC (Max) ICC - 1.5 mA
Propagation delay time (H/L)(Max) tpHL - 20000 ns
Propagation delay time (L/H)(Max) tpLH - 90000 ns
Data transfer rate - - 0.1 Mbps
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2019

Sep,2019

Dec,2023

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS VDE
TLP2303(TPL,E 3000 Yes -
TLP2303(V4-TPL,E 3000 Yes Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open