T6B70BFNG

IC for water heaters

Description

Feature On-chip two-channel 4-bit DA converter (opposite polarities) / On-chip pseudo-sinewave generator (external clock/16) / On-chip external analog signal detection/non-detection circuit / On-chip two-channel analog switch / Smaller package version of T6B70BFG
Application Scope Communication between water heater and control unit
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP16-P-225-0.65B
Package Image Toshiba T6B70BFNG IC for water heaters product SSOP16-P-225-0.65B package image
Pins 16
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 80 ℃
Operating Temperature (Min) Topr -20 ℃
Storage Temperature (max) Tstg 125 ℃
Storage Temperature (min) Tstg -55 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 4.5 to 5.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Nov,2026

Nov,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open