This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Systems-level immunity tests, which are specified in IEC61000-4-2/ISO10605 and other regulations, are often used as an indicator of ESD tolerance. Toshiba TVS diodes (ESD protection diodes) are devices but adopt system-level immunity tests, making it easier to withstand high ESD levels when they are incorporated into electronic equipment.
Toshiba TVS diodes can be used with peace of mind because they can withstand ESD levels exceeding the highest Level 4 values in IEC61000-4-2/ISO10605. Products in the Toshiba lineup have an ESD capacity of 30 kV or more, which contributes to improved protection performance of electronic devices.
Stock Check & Purchase
require 3 characters or more.