Multi Function Printer

Multi Function Printer

Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 Touch Screen TouchScreen Signal Interfaces Signal Interfaces LCD Panel LCDPanel Back Light BackLight LED Driver/ MOSFET LED Driver/MOSFET Display Control MCU DisplayControlMCU ASSP ASSP Memory Memory ASIC ASIC Finisher Control MCU FinisherControlMCU LD* Driver LD*Driver Sensor Sensor LD* LD* Toner Toner Sensor Sensor Scanner Control MCU ScannerControlMCU ADF* Control MCU ADF*ControlMCU FAX Modem Control MCU FAXModemControlMCU Input block Input block Display block Display block System Control block System Control block Engine Control block Engine Control block Power Supply PowerSupply Memory Memory Protection Protection Ethernet Ethernet Sub SoC SubSoC Motor Driver Motor Driver Motor Driver Motor Driver Drum Motor DrumMotor Polygon Motor PolygonMotor Drum Drum Heater Heater Drum Unit DrumUnit Sensor Sensor Motor Driver Motor Driver Motor Driver Motor Driver PF* Motor PF*Motor ASF* Motor ASF*Motor Sub SoC SubSoC Motor Motor Motor Motor Sorter Sorter Finisher Finisher Motor Driver Motor Driver Motor Driver Motor Driver Engine Control or Sub Control MCU Engine ControlorSub ControlMCU Controller MPU ControllerMPU Motor Driver Motor Driver LED Driver/ MOSFET LED Driver/MOSFET Analog Front End Analog Front End Sensor Sensor Scanner Motor ScannerMotor Light Source LightSource Linear Image Sensor (CCD) Linear Image Sensor (CCD) Motor Driver Motor Driver ADF* Motor ADF*Motor Sensor Sensor Heater Control MCU HeaterControlMCU USB USB Protection Protection Polygon Polygon Note (*) ADF: Auto Document Feeder LD: Laser Diode PF: Paper ... Note (*) ADF: Auto Document FeederLD: Laser DiodePF: Paper Feed ASF: Auto Sheet Feeder MOSFET MOSFET Display block Scanner block ADF / FAX modem block Engine / Heater / Finisher block Power supply circuit USB circuit
Power supply circuit

Example of AC-DC converter circuit (flyback type)

Display block

Example of load switch circuit for ON/OFF control of LCD backlight

Scanner block

Example of load switch circuit for ON/OFF control of scanner light source

USB circuit

Example of ESD protection circuit for USB signal line

ADF block FAX modem block

Examples of automatic document feeder (ADF) and FAX modem circuits

Engine block/Heater block/Finisher block

Example of engine, heater and finisher block circuit

子方塊圖

Power supply circuit
Power supply circuit

Example of AC-DC converter circuit (flyback type)

Example of AC-DC converter circuit (flyback type)
The RDS(ON) x Qgd is reduced by 40 % (compared with Toshiba’s existing products) to improve power efficiency, and contributing to miniaturization of the set.
Part Number
Toshiba Package Name TO-220 TOLL TO-220SIS TO-247
VDSS (Max) [V] 650 650 650 650
ID (Max) [A] 30 30 30 30
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.09 0.09 0.09 0.09
Polarity N-ch N-ch N-ch N-ch
Reduction in required circuit board area and improving reliability enabling maintenance-free operation.
Part Number
Toshiba Package Name 4pin SO6L 4pin SO6L 4pin SO6L 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000
VCEO (Max) [V] 80 80 300 350
Topr [°C] -55 to 125 -55 to 110 -55 to 110 -55 to 125
Bipolar transistor is suitable for low frequency and low noise applications and covers a wide range of applications.
Part Number
Toshiba Package Name SOT-23 (SOT23)
VCEO (Max) [V] 50
IC (Max) [A] 0.2
Polarity NPN
Schottky barrier diode is suitable for high frequency rectification of switching power supplies and contributes to miniaturization.
Part Number
Toshiba Package Name M-FLAT SOD-323HE (US2H)
VRRM (Max) [V] 60  
VR (Max) [V]   60
CT (Typ.) [pF]   300
This is a silicon diffused junction type high frequency rectifier diode. Contributes to high efficiency and miniaturization of switching power supplies.
Part Number
Toshiba Package Name S-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 0.7
Display block
Display block

Example of load switch circuit for ON/OFF control of LCD backlight

Example of load switch circuit for ON/OFF control of LCD backlight
Small signal MOSFET is suitable for high speed switches and contributes to miniaturization.
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM)
VDSS (Max) [V] 20 -20
ID (Max) [A] 0.25 -0.25
RDS(ON) (Max) [Ω] @ |VGS| = 2.5 [V] 1.6 2.1
Polarity N-ch P-ch
TVS diode absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.15 0.15 0.12
This MCU contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M060 Group
Scanner block
Scanner block

Example of load switch circuit for ON/OFF control of scanner light source

Example of load switch circuit for ON/OFF control of scanner light source
Small signal MOSFET is suitable for high speed switches and contributes to miniaturization.
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM)
VDSS (Max) [V] 20 -20
ID (Max) [A] 0.25 -0.25
RDS(ON) (Max) [Ω] @ |VGS| = 2.5 [V] 1.6 2.1
Polarity N-ch P-ch
These MCUs integrate multiple channels of AD converter and timer and are equipped with various communication interfaces to perform sensor monitoring with low power consumption.
Motor current is optimized in real time by using built-in AGC (Active Gain Control).
Part Number
Toshiba Package Name P-VQFN64-0909-0.50-006 P-VQFN48-0707-0.50-006
VOUT (Max) [V] 50 40.0
IOUT (Max) [A] 5 2.0
VM [V] 6.5 to 44 4.5 to 34
RON (Typ.) [Ω] 0.25 0.6
Equipped with a timing generator circuit, contributing to reduced PCB design workload.
Part Number
Toshiba Package Name 32pin CERDIP 32pin CERDIP
Effective Pixels (Pixel) 7500 7500
Effective Pixels (Line) 3 3
Type Color Color
Pixel Size (Pitch) [μm] 4.7 4.7
Pixel Size (Height) [μm] 4.7 4.7
USB circuit
USB 2.0 circuit

Example of ESD protection circuit for USB signal line

Example of ESD protection circuit for USB signal line
TVS diode absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.15 0.15 0.12
ADF block FAX modem block
ADF block / FAX modem block

Examples of automatic document feeder (ADF) and FAX modem circuits

Examples of automatic document feeder (ADF) and FAX modem circuits
These MCUs integrate multiple channels of AD converter and timer and are equipped with various communication interfaces to perform sensor monitoring with low power consumption.
These MCUs contribute to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
The maximum voltage rating is 40 V. Standard stepping motor drivers with a small size package.
Part Number
Toshiba Package Name P-VQFN32-0505-0.50-008 P-VQFN32-0505-0.50-004 P-VQFN24-0404-0.50-004 P-VQFN48-0707-0.50-006
VOUT (Max) [V] 40 40 40 40.0
IOUT (Max) [A] 2.0 2.0 1.5 2.0
VM [V] 4.5 to 33 4.5 to 33 4.5 to 33 4.5 to 34
RON (Typ.) [Ω] 0.8 0.8 1.2 0.6
Engine block/Heater block/Finisher block
Engine block / Heater block / Finisher block

Example of engine, heater and finisher block circuit

Example of engine, heater and finisher block circuit
These MCUs integrate multiple channels of AD converter and timer and are equipped with various communication interfaces to perform sensor monitoring with low power consumption.
These MCUs include AD converters, timers, and three-phase PWM output. These can control low power system control.
The maximum voltage rating is 40 V. Standard stepping motor drivers with a small size package.
Part Number
Toshiba Package Name P-VQFN32-0505-0.50-008 P-VQFN32-0505-0.50-004 P-VQFN24-0404-0.50-004 P-VQFN48-0707-0.50-006
VOUT (Max) [V] 40 40 40 40.0
IOUT (Max) [A] 2.0 2.0 1.5 2.0
VM [V] 4.5 to 33 4.5 to 33 4.5 to 33 4.5 to 34
RON (Typ.) [Ω] 0.8 0.8 1.2 0.6
The motor can be driven with high efficiency and low noise by built-in speed control function and two-phase modulation system based on PWM sine wave drive.
Part Number
Toshiba Package Name P-WQFN40-0606-0.50-001
VOUT (Max) [V] 31
IOUT (Max) [A] 0.1
VM [V] 10 to 28
RON (Typ.) [Ω]  
High voltage, high current and low power consumption with BiCD process. Simple single channel version.
Part Number
Toshiba Package Name P-VQFN16-0303-0.50-001 P-HSOP8-0405-1.27-002 P-HSOP8-0405-1.27-002
VOUT (Max) [V] 50 50 50
IOUT (Max) [A] 3.5 3.5 3.5
VM [V] 4.5 to 44 4.5 to 44 4.5 to 44
RON(Normal) (Typ.) [Ω] 0.6 0.6 0.6
RON(Large) (Typ.) [Ω]      
High voltage, high current with BiCD process. Mode selection supports higher current driving.
Part Number
Toshiba Package Name P-WQFN48-0707-0.50-003 P-WQFN48-0707-0.50-003 P-VQFN48-0707-0.50-004
VOUT (Max) [V] 50 50 50
IOUT (Max) [A]     4.5
VM [V] 10 to 47 10 to 47 10 to 47
RON(Normal) (Typ.) [Ω] 0.49 0.8 0.33
RON(Large) (Typ.) [Ω] 0.245 0.4 0.165

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

Reference Design

Board photo of 100 W LLC DC-DC Converter
100 W LLC DC-DC Converter
This reference design provides design guide, data and other contents of 100 W LLC DC-DC Converter which uses Zero Volt Switching implemented using LLC resonance.
Please note that 2SA2070 / 2SC5810 were designated as Not Recommended for New Design (NRND) as of April,2026.
Exterior photo of 200 W active clamp forward DC-DC converter.
200W主動式鉗位順向DC-DC轉換器
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.
「Please note that 2SA1201-Y was designated as Not Recommended for New Design (NRND) as of April, 2026.J」

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • Arm, Cortex and Thumb are registered trademarks or trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • M-FLATTM, NANO FLASHTM, S-FLATTM, TXZ+TM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗