微控制器

Toshiba's extensive experience in microcontroller technology has resulted in a diverse lineup of both general-purpose and application-specific MCU families. These families feature motor control, connectivity, high-quality memory, precision, low power mixed-signal components, and variety of peripheral options across multiple packages. Toshiba MCUs are suitable for a range of applications, including home appliances, healthcare devices, heating and cooling systems, and industrial machinery. To minimize development costs and expedite the development cycle, software and board designs are shareable across Toshiba MCU families, supported by a system that assists customers in product and application development.

產品線

EBIF: External Bus Interface
VE: Vector Engine
CEC: Consumer Electronics Control
MPT: Multi-Purpose Timer
DLCD: LCD Display Control Circuit

Arm® Cortex®-M4 core

The Arm® Cortex®-M4 processor core products, based on the Armv7E-M architecture, support the following instructions through DSP extensions: 

  • SIMD extensions
  • Saturation operations 
  • Single-cycle MAC operations
  • Single-precision floating-point operations (FPU)

They are suitable for “motor control applications” using FOC method, as well as “communication & data processing applications” that heavily utilize multi-port communication and data processing.

TXZ+™ Family/TXZ+™4A Series
TXZ+™ Famiry/TXZ+™4E Series
TX Family/TX04 Series

Arm® Cortex®-M3 core

The Arm® Cortex®-M3 processor core products are equipped with the Armv7E-M architecture and offer a standard series that provides high performance and real-time processing with low power consumption. In addition to general-purpose applications, they also offer products suitable for “motor control applications” using FOC method, as well as “communication & data processing applications”.

TXZ+™ Family/TXZ+™3A Series
TX Family/TX03 Series

Arm® Cortex®-M0 core

The Arm® Cortex®-M0 processor core products are equipped with the Armv6-M architecture and offer a series that supports a basic instruction set with low power consumption and a small footprint. These products are not only suitable for general-purpose applications but also optimized for measurement equipment applications.

TX Family/TX00 Series

Toshiba 8 bit Core

Equipped with Toshiba’s original 8-bit microcontroller, the TLCS™-870/C1 core, it features 16-bit general-purpose registers and can execute 16-bit arithmetic/transfer instructions. By adopting a method of independently managing code and data in dedicated address spaces, it achieves a maximum address space of 128K bytes.

TLCS™ Family/TLCS™-870/C1 Series and TLCS™-870/C1E Series
Bit
ROM size (Kbyte)
-
RAM size (Kbyte)
-
Maximum Operating Frequency (MHz)
-
I/O Port (Pins)
-
封裝
Results:

MCU電機工作套件4.0

UPDATED

Supporting real-time waveform display for analysis and parameter adjustment on Field Oriented Control of motors
Provides PC tool and motor control firmware dedicated to the TXZ+™ Family Advanced Class microcontrollers. Various functions, including the real-time waveform display, have been upgraded.

文件

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

函數

Vector Engines
USB (Universal Serial Bus)
Remote Control Signal Processor (RMC)
OFD (Oscillation Frequency Detector)
Multi Purpose Timer (MPT)
I2S (Inter-IC Sound)
EtherMAC (Ethernet Media Access Control)
CAN (Controller Area Network)

技術專輯

近年來,數位科技和物聯網(IoT)的普及導致各種裝置的功能不斷增加,對大容量程式設計和FOTA(無線韌體更新)相容性的需求不斷增長。東芝正在透過擴大其微控制器產品陣容來滿足這些需求。

在本次研討會中,我們將介紹東芝搭載 Arm® Cortex®-M3 且支援 FOTA 的微控制器產品,並示範其功能。

參考設計

適用於伺服器的1.6 kW LLC諧振AC-DC轉換器
為了降低資料中心的功耗,伺服器的匯流排電壓逐漸以48 V為主流。 這是用於48 V伺服器的AC-DC轉換器參考設計。它配備了東芝最新一代功率MOSFET和SiC二極體,可在100 V至200 V AC輸入下並達到高效能輸出54.5 V DC。 此參考設計提供了電路各部分的設計要點、使用方法和調整方法的說明,以及電路圖、PCB Gerber file等對您的設計很有幫助。 請注意,自 2026 年 4 月起,TA75W393FU 被指定為不建議新設計 (NRND)。
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.「Please note that TPD4204F / TA75W393FU / TA75S393F were designated as Not Recommended for New Design (NRND) as of April, 2026.」

Development tool

開發環境
Introduce the development environment for microcontrollers equipped with the Arm® core.
開發板
Introduction to starter kits and evaluation kits for our microcontrollers.
Sample Software
Sample software is available for each product group. It is also available for download from each product page.
合作夥伴
Introduce the correspondence information of partners and function categories.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

* Arm 和 Cortex 是 Arm Limited(或其子公司)在美國和/或其他地方的註冊商標。
* TXZ+™ 和 TLCS™ 是東芝電子元件及儲存裝置株式會社的商標。
* 其他公司名稱、產品名稱和服務名稱可能是其各自公司的商標。
* 所有品牌名稱和產品名稱均為其各自公司的商標或註冊商標。本文所包含的資訊可能會更改或更新,恕不另行通知。

開啟新視窗