型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Select Product Categories

Scanner block

Example of Load Switch Circuit for ON/OFF Control of LEDs for Scanner Light Source

Scanner circuit

Lineup

Small-signal MOSFET

Part number SSM3K35FS SSM3K35AFS SSM3J35FS SSM3J35AFS
Package SSM SSM SSM SSM
Polarity N-ch N-ch P-ch P-ch
VDSS [V] 20 20 -20 -20
ID [A] 0.18 0.25 -0.1 -0.25
RDS(ON) [Ω] @VGS=2.5V
Typ. 1.5 0.75 4.3 1.1
Max 4 1.6 11 2.1

Linear Image Sensor(CCD)

Pixel Size 5.25μm by 5.25μm
Line Spacing (Line Distance) 2 line spacing (10.5μm)
Effective Pixel Number 5340 pixels by 3 lines
Sensitivity (A light source + CM500S) Red: 13.2V/lx·s; Green: 15.0V/lx·s; Blue: 5.9V/lx·s
Maximum Clock Pulse Frequency 35MHz
Power Supply Voltage (Operating Range) 9.5V to 10.5V
Maximum Output Voltage 1.8V
Saturation Output Voltage of CCD Shift Register 4.0V (min)
Features Sample and Hold Circuit; Clipping Function; Clamp Circuit

System control MCU

Part number TMPM368FDFG
Maximum operation frequency 40MHz
Instruction ROM 64KB
RAM 8KB
Thumb-2 Instruction set Available
Timer 16bit x 8ch
I2C 1ch
ADC 10ch (10bit)

Stepping motor driver built-in AGC

Part number TB67S128FTG TB67S289FTG
Output withstand voltage 50V (Abs. Max.)
Output current 5.0A (Abs. Max.) 3.0A (Abs. Max.)
Output ON-resistance (H+L) 0.25Ω 0.4Ω
Control interface clock/serial Clock input
Step 1/1, ½,1/4, 1/8, 1/16, 1/32, 1/64 1/1, 1/2, 1/4, 1/8, 1/16, 1/32
Features ADMD (high efficiency control at high speed rotation), ACDS(High efficient motor control without monitoring current)
Error detection overheating, overcurrent, low voltage, open load
Package QFN64 QFN48

聯繫我們

技術方面問題

聯繫我們

聯繫我們

常見問題

常見問題
A new window will open