This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
The π-MOS series adopts the D-MOS (Double Diffusion MOS) structure and the lineup offers a wide range of voltages from 200 V to 900 V. Among these products, we are offering the latest ninth-generation π-MOSIX series of 600-V-withstand-voltage products.
The π-MOSIX series is able to replace the conventional 600-V MOSVII series, which is well established in the marketplace. The design of double-diffusion structures has been optimized to achieve high efficiency, low noise, and high avalanche capability.
By optimizing chip design, our π-MOSIX series is able to achieve the same level of power conversion efficiency as our conventional π-MOSVII series and competitors' equivalent products, while reducing EMI noise. Consequently, in designing a switching power supply such as an adapter, it is possible to obtain the same characteristics as for conventional products without changing peripheral components other than the MOSFET, making it easy to replace conventional products.
In evaluating EMI (radiated) noise of a 65-W power notebook PC adapter, the TK750A60F of the π-MOSIX series has reduced radiation noise in both the horizontal and vertical directions (about 5 dB at peak) without changing the MOSFET's peripheral circuit parameters (capacitance between drain and source, series resistance of gates, etc.) compared with the TK10A60D (600V/0.75ΩMAX./ TO-220SIS packages), which is an product equivalent to our conventional π-MOSVII series.
Switched Mode Power Supply Library is the service which can select and download various basic topologies of power supply unit based on your actual requirement to verify the behavior of MOSFET with your simulation environment.
The Online Circuit Simulator is a service that allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
線上庫存查詢跟購買
型號需要超過三個文字以上