Switched Mode Power Supply Library

Highly Convenient Power MOSFET Selection Tool.
Simple interface only power supply specification input necessary.

What's new Apr.2024



Added two designs, 50 V to 1.2 V buck converter of 20 A and 10 A output, targeting 48 V servers.

 

With Switched Mode Power Supply Library (SMPS Lib.). you can select and download various basic designs (circuits) of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment. ​

After selecting a suitable design, SMPS Lib. allows you to change power MOSFETs and circuit constants. Many designs in SMPS Lib. have a degeneration control circuit that extracts only the necessary functions from the power supply control IC. This can save verification time when choosing the power MOSFET for your simulation environment.​

Features

Function Introduction・Operation Procedure

* LTspice® is simulation software and registered trademarks of Analog Devices, Inc.
* Cadence, the Cadence logo, OrCAD and OrCAD logo are trademarks or registered trademarks of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open