Feature | 49W / Class AB / Full time DC offset detection / 2Ω Load / 6V Cruising |
---|---|
Application Scope | Car stereo |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HZIP25-P-1.00F |
---|---|
Package Image |
![]() |
Pins | 25 |
Mounting | Through Hole |
Package Dimensions | View |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Contact us
Contact usFrequently Asked Questions
FAQs