TCD1304DG

CCD Linear Image Sensor

Description

Feature 3V single power supply voltage / Electronic shutter (ICG) function / Sample-and-hold circuit
Application Scope Barcode readers
Type B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 3648
Line of Image Sensing Elements 1
Pixel size (µm) pitch 8
Pixel size (µm) height 200
Resolution (DPI) –
Sheet size –
Input signal CCD timing generation

Package Information

Toshiba Package Name 22pin CERDIP
Package Image Toshiba TCD1304DG CCD Linear Image Sensor product 22pin CERDIP package image
Pins 22
Mounting Through Hole
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 4 V
Sensitivity B/W (Typ.) - - 160 V/(lx・s)
Sensitivity R (Typ.) - - – V/(lx・s)
Sensitivity G (Typ.) - - – V/(lx・s)
Sensitivity B (Typ.) - - – V/(lx・s)
Data rate B/W (Max) - - 1 MHz
Data rate Color (Max) - - – MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TCD1304DG(8Z,K) 50 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open