TLP7820

Photocoupler(Isolation Amplifier)

  • Related Reference Design(4)

Description

Feature Sigma-delta(Σ-Δ)analog-to-digital converter technology / Optical coupled isolation amplifier
Application Scope Motor Phase Current and voltage Sensing / Inverter Current and voltage Sensing
Function Isolation Amplifier
Number of Circuits 1
Output Interface Analog output
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO8L(LF4)
Package Image Toshiba TLP7820 Photocoupler(Isolation Amplifier) product SO8L(LF4) package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.85×11.05×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
power supply voltage VDD1,VDD2 -0.5 to 6.0 V
operating temprature Topr -40 to 105

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
common mode transient immunity (Min) CMTI - 15 kV/μs
common mode transient immunity (Typ.) CMTI - 20 kV/μs
Input offset voltage drift vs ambient temperature(Max) |dVOS/dTa| - 6 μV/℃
Input offset voltage drift vs ambient temperature(Typ.) |dVOS/dTa| - 2 μV/℃
Gain rank A (+/- 1.0%)(Max) G1 Ta=25℃ 8.28 V/V
Gain rank A (+/- 1.0%)(Min) G1 Ta=25℃ 8.12 V/V
Gain rank A (+/- 1.0%)(Typ.) G1 Ta=25℃ 8.2 V/V
Gain rank B (+/- 0.5%)(Max) G0 Ta=25℃ 8.24 V/V
Gain rank B (+/- 0.5%)(Min) G0 Ta=25℃ 8.16 V/V
Gain rank B (+/- 0.5%)(Typ.) G0 Ta=25℃ 8.2 V/V
Gain rank none (+/- 3.0%)(Max) G3 Ta=25℃ 8.44 V/V
Gain rank none (+/- 3.0%)(Min) G3 Ta=25℃ 7.95 V/V
Gain rank none (+/- 3.0%)(Typ.) G3 Ta=25℃ 8.2 V/V
Input side supply current (VDD1) (Max) IDD1 VIN+=0V 12 mA
Input side supply current (VDD1) (Typ.) IDD1 VIN+=0V 8.6 mA
Output side supply current (VDD2)(Max) IDD2 VIN+=0V 10 mA
Output side supply current (VDD2) IDD2 VIN+=0V 6.2 mA
Output nonlinearity (±200mV) (Max) NL200 Ta=25℃
VIN+>=-200mV
VIN+<=200mV
0.13 %
Output nonlinearity (±200mV) (Typ.) NL200 Ta=25℃
VIN+>=-200mV
VIN+<=200mV
0.02 %
R_IN - 80
Propagation delay time (10% - 10%) (Max) (V_IN+=0 to 200mV/microsec step) tpD10 CL=15pF 2.3 μs
Propagation delay time (10% - 10%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD10 CL=15pF 1.9 μs
Propagation delay time (50% - 50%) (Max) (V_IN+=0 to 200mV/microsec step) tpD50 CL=15pF 2.6 μs
Propagation delay time (50% - 50%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD50 CL=15pF 2.3 μs
Propagation delay time (90% - 90%) (Max) (V_IN+=0 to 200mV/microsec step) tpD90 CL=15pF 3.3 μs
Propagation delay time (90% - 90%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD90 CL=15pF 2.8 μs
Input side supply voltage VDD1 - 4.5 to 5.5 V
Output side supply voltage VDD2 - 3.0 to 5.5 V
Input offset voltage(Max) VOS Ta=25℃ 2.4 mV
Input offset voltage(Min) VOS Ta=25℃ -0.6 mV
Input offset voltage(Typ.) VOS Ta=25℃ 0.9 mV
Gain drift vs ambient temperature |dG/dTa| - 0.00012 V/V/degC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2026

Aug,2026

Aug,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TLP7820(A-TP4,E 1500 Yes
TLP7820(B-TP4,E 1500 Yes
TLP7820(D4-TP4,E 1500 Yes
TLP7820(D4ATP4,E 1500 Yes
TLP7820(D4BTP4,E 1500 Yes
TLP7820(TP4,E 1500 Yes

Reference Design

Application block diagram of aplication circuit (current sensing) of the TLP7820 isolation amplifier.
Application Circuit (Current sensing) of the TLP7820 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.
Application block diagram of application circuit (voltage sensing) of the TLP7820 isolation amplifier.
Application Circuit (Voltage sensing) of the TLP7820 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.
Inverter application example of smart gate driver coupler TLP5214A inverter application.
Smart Gate Driver Coupler TLP5214A Inverter Application
This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.
3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.
「Please note that TAR5S50U / TA75W01FU were designated as Not Recommended for New Design (NRND) as of April, 2026.」

Applications

IH Cooking Heater
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH cooking heater. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, current detecting unit, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.
PV Inverter for Household Use
Such as high efficiency and miniaturization are important in designing PV inverter for household use. Toshiba provides information on a wide range of semiconductor products suitable for convertercircuit unit, inverter circuit unit, etc., along with circuit configuration examples.
Mega-solar Inverters
Such as high efficiency and miniaturization are important in designing mega-solar inverter. Toshiba provides information on a wide range of semiconductor products suitable for inverter circuit unit, gate driving circuit unit, signal transmission unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open