Such as low power consumption and miniaturization are important in designing cordless power tools. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, control units, power supply and charge management units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of a driving circuit for brushless motor using a driver with built-in driving MOSFETs
Example of a driving circuit for brushless motor using a driver and external driving MOSFETs
Example of a driving circuit for brushed motor with rotation switching function by mechanical switch
Example of a driving circuit for brushed motor with rotation switching function by H-bridge using MOSFETs
Example of a peripheral circuit such as the power supply and signal input of microcontroller using operational amplifiers and LDOs
Example of an AC-DC power supply circuit for battery charging
Example of a driving circuit for brushless motor using a driver with built-in driving MOSFETs
Part Number | |
---|---|
Toshiba Package Name | P-WQFN36-0505-0.50-001 |
VOUT (Max) [V] | 40 |
IOUT (Max) [A] | 3 |
VM [V] | 6 to 30 |
RON (Typ.) [Ω] | 0.24 |
Example of a driving circuit for brushless motor using a driver and external driving MOSFETs
Part Number | |||
---|---|---|---|
Toshiba Package Name | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 |
VOUT (Max) [V] | 18 | 18 | 18 |
IOUT (Max) [A] | 0.002 | 0.002 | 0.002 |
VM [V] | 6 to 16.5 | 6 to 16.5 | 6 to 16.5 |
RON (Typ.) [Ω] |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | DSOP Advance | DSOP Advance | SOP Advance | SOP Advance |
VDSS (Max) [V] | 30 | 40 | 40 | 40 |
ID (Max) [A] | 412 | 340 | 340 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0006 | 0.0008 | 0.00085 | 0.00074 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOP Advance | SOP Advance(N) | DPAK | DPAK |
VDSS (Max) [V] | 80 | 80 | 80 | 80 |
ID (Max) [A] | 120 | 86 | 84 | 62 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.00243 | 0.004 | 0.0051 | 0.0069 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Example of a driving circuit for brushed motor with rotation switching function by mechanical switch
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-23 (SOT23) | SOT-23 (SOT23) | SOT-323 (USM) |
VCEO (Max) [V] | -50 | 50 | 50 |
IC (Max) [A] | -0.2 | 0.2 | 0.15 |
Polarity | PNP | NPN | NPN |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | DSOP Advance | DSOP Advance | SOP Advance | SOP Advance |
VDSS (Max) [V] | 30 | 40 | 40 | 40 |
ID (Max) [A] | 412 | 340 | 340 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0006 | 0.0008 | 0.00085 | 0.00074 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOP Advance | SOP Advance(N) | DPAK | DPAK |
VDSS (Max) [V] | 80 | 80 | 80 | 80 |
ID (Max) [A] | 120 | 86 | 84 | 62 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.00243 | 0.004 | 0.0051 | 0.0069 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Example of a driving circuit for brushed motor with rotation switching function by H-bridge using MOSFETs
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | DSOP Advance | DSOP Advance | SOP Advance | SOP Advance |
VDSS (Max) [V] | 30 | 40 | 40 | 40 |
ID (Max) [A] | 412 | 340 | 340 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0006 | 0.0008 | 0.00085 | 0.00074 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOP Advance | SOP Advance(N) | DPAK | DPAK |
VDSS (Max) [V] | 80 | 80 | 80 | 80 |
ID (Max) [A] | 120 | 86 | 84 | 62 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.00243 | 0.004 | 0.0051 | 0.0069 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Example of a peripheral circuit such as the power supply and signal input of microcontroller using operational amplifiers and LDOs
Example of an AC-DC power supply circuit for battery charging
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-23 (SOT23) | SOT-23 (SOT23) | SOT-323 (USM) |
VCEO (Max) [V] | -50 | 50 | 50 |
IC (Max) [A] | -0.2 | 0.2 | 0.15 |
Polarity | PNP | NPN | NPN |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-1220 (UDFN6B) | SOT-1118 (UDFN6) | SOT-1220 (UDFN6B) |
VDSS (Max) [V] | 30 | 30 | -30 |
ID (Max) [A] | 15 | 4.0 | -10 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 0.012 | 0.064 | 0.028 |
Polarity | N-ch | N-ch×2 | P-ch |
Part Number | |
---|---|
Toshiba Package Name | 4pin SO6L |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 |
VCEO (Max) [V] | 80 |
Topr [°C] | -55 to 110 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.