Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of magnetron drive circuit using bipolar transistor
Example of magnetron drive circuit using gate driver coupler
Example of flyback type AC-DC converter
Example of mechanical relay drive circuit using bipolar transistor
Example of LED drive circuit using bipolar transistor
Example of the circuit using operational amplifier for amplifying temperature sensor signal
Example of the circuit using operational amplifier for amplifying weight sensor signal
Example of magnetron drive circuit using bipolar transistor
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-23 (SOT23) | SOT-23 (SOT23) | SOT-323 (USM) |
VCEO (Max) [V] | -50 | 50 | 50 |
IC (Max) [A] | -0.2 | 0.2 | 0.15 |
Polarity | PNP | NPN | NPN |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-25 (SMV) | PS-8 | PS-8 |
VCEO (Q1) (Max) [V] | -30 | 30 | -50 | -30 |
VCEO (Q2) (Max) [V] | 30 | -30 | 50 | 30 |
IC (Q1) (Max) [A] | -1.0 | 2 | -0.8 | -2.0 |
IC (Q2) (Max) [A] | 1.2 | -1.8 | 1 | 2.0 |
Polarity (Q1) | PNP | NPN | PNP | PNP |
Polarity (Q2) | NPN | PNP | NPN | NPN |
Example of magnetron drive circuit using gate driver coupler
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SO6L | SO6L | SO6L | SO16L |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 | 5000 | 5000 | 5000 |
VCC / VDD (Min) [V] | 15 | 15 | 15 | 15.0 |
VCC / VDD (Max) [V] | 30 | 30 | 30 | 23.5 |
ICC / IDD (Max) [mA] | 3 | 3 | 3 | 10.2 |
Output Interface | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) |
Example of flyback type AC-DC converter
Example of mechanical relay drive circuit using bipolar transistor
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-23 (SOT23) | SOT-23 (SOT23) | SOT-323 (USM) |
VCEO (Max) [V] | -50 | 50 | 50 |
IC (Max) [A] | -0.2 | 0.2 | 0.15 |
Polarity | PNP | NPN | NPN |
Example of LED drive circuit using bipolar transistor
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-23 (SOT23) | SOT-23 (SOT23) | SOT-323 (USM) |
VCEO (Max) [V] | -50 | 50 | 50 |
IC (Max) [A] | -0.2 | 0.2 | 0.15 |
Polarity | PNP | NPN | NPN |
Example of the circuit using operational amplifier for amplifying temperature sensor signal
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) |
IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 |
VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 |
Part Number | ||
---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-353F (UFV) |
VCC (Max) [V] | 5.5 | 5.5 |
VCC, VEE (Max) [V] | +/-2.75 | +/-2.75 |
Example of the circuit using operational amplifier for amplifying weight sensor signal
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) |
IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 |
VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 |
Part Number | ||
---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-353F (UFV) |
VCC (Max) [V] | 5.5 | 5.5 |
VCC, VEE (Max) [V] | +/-2.75 | +/-2.75 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.