TCD2919BFG

CCD Linear Image Sensor

Description

Feature Hi/ Lo Gain / High sensitive and low dark current PN photodiode / 3.3V pulse drive
Application Scope Color scanners / Laser printers
Type Color and B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 10680
Line of Image Sensing Elements 4
Pixel size (µm) pitch 2.625
Pixel size (µm) height 8.4
Resolution (DPI) 1200
Sheet size A4
Input signal CMOS level 3.3V drive (all input clock)

Package Information

Toshiba Package Name 22pin CLCC
Package Image Toshiba TCD2919BFG CCD Linear Image Sensor product 22pin CLCC package image
Pins 22
Mounting Through Hole
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 10 V
Sensitivity B/W (Typ.) - - 36.8 V/lx・s
Sensitivity R (Typ.) - - 12.2 V/lx・s
Sensitivity G (Typ.) - - 13.4 V/lx・s
Sensitivity B (Typ.) - - 7.9 V/lx・s
Data rate B/W (Max) - - 70 MHz
Data rate Color (Max) - - 35 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open