TPM1R408RH

New Product

Power MOSFET (N-ch single 60V<VDSS≤150V)

Description

Application Scope High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOS11-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance(E)
Package Image Toshiba TPM1R408RH Power MOSFET (N-ch single 60V&lt;VDSS&le;150V) product SOP Advance(E) package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.1×1.0
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 80 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 288 A
Power Dissipation PD 250 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.6 V
Gate threshold voltage (Min) Vth - 2.4 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=8V 1.7 mΩ
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 1.4 mΩ
Input capacitance (Typ.) Ciss - 5870 pF
Total gate charge (Typ.) Qg VGS=10V 80 nC
Output charge (Typ.) Qoss - 161 nC
Reverse recovery time (Typ.) trr - 74 ns
Reverse recovery charge (Typ.) Qrr - 115 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2026

Apr,2026

Apr,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TPM1R408RH,LQ 5000 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open