Blood Glucose Meter

Blood Glucose Meter

Such as low power consumption and miniaturization are important in designing blood glucose meter. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, sensor signal input units, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 Button Button Op-amp Op-amp Op-amp Op-amp Comparator Comparator Analog power Analog power Digital power Digital power SP SP USB USB RS-232 RS-232 LDO LDO LDO LDO Test Strip TestStrip TVS TVS TVS TVS TVS TVS TVS TVS EEPROM EEPROM Temp. Sensor Temp. Sensor DAC DAC DAC DAC TVS TVS ADC ADC Display Display LED controller LEDcontroller LED Backlight Power IC LED BacklightPower IC Bluetooth® Bluetooth® Interface (RS-232・USB) Interface(RS-232USB) TVS TVS TVS TVS TVS TVS TVS TVS MCU MCU ESD protection Control MCU power supply Sensor circuit
ESD protection

Examples of protection circuits for signal lines such as switch buttons and displays

Control MCU power supply

Examples of power supply circuits for MCU and memory

Sensor circuit

Example of signal processing circuit for bioelectrical impedance measurement

Sub block diagram

ESD protection
ESD protection

Examples of protection circuits for signal lines such as switch buttons and displays

Examples of protection circuits for signal lines such as switch buttons and displays
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-882 (CST2) SOD-882 (CST2) SOD-323 (USC)
VESD (Max) [kV] +/-30 +/-30 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.1 0.1 0.2
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 41 45 8.5
Control MCU power supply
Control MCU power supply

Examples of power supply circuits for MCU and memory

Examples of power supply circuits for MCU and memory
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Sensor circuit
Sensor circuit

Example of signal processing circuit for bioelectrical impedance measurement

Example of signal processing circuit for bioelectrical impedance measurement
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-882 (CST2) SOD-882 (CST2) SOD-323 (USC)
VESD (Max) [kV] +/-30 +/-30 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.1 0.1 0.2
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 41 45 8.5
Very small signals detected by various sensors can be amplified with very low noise.
Part Number
Toshiba Package Name SOT-353F (UFV)
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75
This full-range input/output comparator uses CMOS processes that operate at low power supply voltages with low current consumption.
Part Number
Toshiba Package Name MP6C
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Documents

Video

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

Online Circuit Simulator

This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • The Bluetooth word mark is a registered trademark owned by Bluetooth SIG, Inc.
  • Other company names, product names, and service names may be trademarks of their respective companies.

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open