DC-DC circuits (Flyback system)

Example of DC-DC flyback power supply circuit

DC-DC circuits (Flyback system)

Lineup

DTMOS VI Series power MOSFET

Part number

TK065U65Z

TK040N65Z

Package

TOLL

TO-247

VDSS [V]

650

650

ID [A]

38

57

RDS(ON) [Ω] @VGS = 10 V

Typ.

0.051

0.033

Max

0.065

0.04

Polarity

N-ch

N-ch

Generation DTMOSⅥ DTMOSⅥ

U-MOS Series power MOSFET (30 V / 40 V)

Part number

TPWR6003PL

TPWR8004PL

TPHR7404PU

TPHR8504PL

Package

DSOP
Advance
SOP
Advance

VDSS [V]

30

40

40

40

ID [A]

150 (412*)

150 (340*)

150 (400*)

150 (340*)

RDS(ON) [mΩ] @VGS = 10 V

Typ.

0.36

0.65

0.51

0.7

Max

0.6

0.8

0.74

0.85

Polarity N-ch N-ch N-ch N-ch
Generation U-MOSⅨ-H U-MOSⅨ-H U-MOSⅨ-H U-MOSⅨ-H

* : Silicon limit

U-MOS Series power MOSFET (80 V)

Part number

TPH2R408QM TPH4R008QM TPN8R408QM TPN12008QM TPN19008QM TK5R1P08QM TK6R9P08QM

Package

SOP
Advance(N)
TSON
Advance
DPAK

VDSS [V]

80 80 80 80 80 80 80

ID [A]

120 (200*) 86 (140*) 32 (77*) 26 (60*) 34 (38*) 84 (105*) 62 (83*)
RDS(ON) [mΩ] @VGS = 10 V

Typ.

1.9 3.1 6.5 9.6 14.7 4.2 5.5

Max

2.43 4 8.4 12.3 19 5.1 6.9
Polarity N-ch N-ch N-ch N-ch N-ch N-ch N-ch
Generation U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H

* : Silicon limit

Transistor output photocoupler Series

Part number

TLP383

TLP293

TLP785

TLP385

Package

SO6L
(4pin)

SO4

DIP4

SO6L
(4pin)

BVS (Min) [Vrms]

5000

3750

5000

5000

Topr [°C]

-55 to 125

-55 to 125

-55 to 110

-55 to 110

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open