Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

PFC circuit (Full switching)

Example of the full switching PFC circuit included in the main power supply circuit

PFC circuit (Full switching)

Lineup

Transistor output photocoupler

Part number

TLP383

TLP293

TLP785

TLP385

Package

SO6L
(4pin)

SO4

DIP4

SO6L
(4pin)

BVS (Min) [Vrms]

5000 

3750

5000

5000

Topr [°C]

-55 to 125

-55 to 125

-55 to 110

-55 to 110

DTMOS IV Series power MOSFET

Part number

TK31N60W

TK28A65W

TK20A60W5

Package

TO-247

TO-220SIS

TO-220SIS

VDSS [V]

600

650

600

ID [A]

30.8

27.6

20

RDS(ON) [Ω] @VGS = 10 V

Typ.

0.073

0.094

0.15

Max

0.088

0.11

0.175

Polarity

N-ch

N-ch

N-ch

TX03 Series M370 Group MCU

TX04 Series M470 Group MCU

Series

Group

Function

TX03 Series

M370 Group

Arm® Cortex®-M3, includes 1st gen VE

TX04 Series

M470 Group

Arm® Cortex®-M4, includes 2nd gen VE

TX03 Series M380 Group MCU

Part number

TMPM380FYFG
TMPM380FWFG
TMPM383FWUG

Maximum operation frequency

40 MHz

40 MHz

Instruction ROM

256 / 128 KB

64 KB

RAM

16 / 12 KB

8 KB

Timer

16bit x 8ch

16bit x 8ch

UART / SIO

3ch

2ch
UART(50%duty) 5ch 1ch
ADC 18ch (12bit) 10ch (12bit)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open