Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit

This reference design provides example circuit of the load switch with low on resistance and built-in in-rush current control function. It is suitable for battery used application.

Main switch of a rapid-charging circuit of load switch IC TCK301G, TCK302G, TCK303G application & circuit.

Features

  • Small package: 0.5 mm pitch WCSP9 ( 1.5 mm x 1.5 mm, t: 0.5 mm (Typ.)) , PD = 1.65 W
  • High input voltage: VIN (Max) = 28 V
  • High output current: IOUT (DC) = 3.0 A
  • Low ON resistance : RON = 73 mΩ (Typ.) at VIN = 4.5 V, IOUT = - 1.0 A
  • Inrush current reducing circuit ( slew rate control )
  • Over voltage lockout circuit : 6.6 V at 301G, 10.5 V at 302G, and 15.5 V at 303G (Typ.)
  • Under voltage lockout circuit: 2.9 V (Typ.)

Description

  • Operation and application of the slew rate control circuitry designed for inrush current limiting
  • Main switches of USB PD-enabled rapid-charging circuits for electronic devices with USB Type-C™ ports
  • Main switches of 5- to 12-V power supply input circuits that support various modes of rapid charging and wireless power transfer
  • Switches for the power management of systems requiring power-saving modes
Vout and Iout waveforms of load switch IC TCK301G, TCK302G, TCK303G application & circuit.
Vout and Iout waveforms

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
ESD protection diode (standard type, single) 1 Unidirectional TVS Diode (ESD Protection Diode), 21 V, SOD-963(CST2C)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open