Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides design guide, data and other contents of 4 kW 3-phase AC 400 V input PFC converter using 3-phase totem-pole topology with 1200 V SiC MOSFET.
Input voltage | 3-Phase AC 312 to 528 V |
---|---|
Output voltage | DC 750 V |
Output power | 4.0k W |
Circuit topology | 3-Phase totem-pole |
Design Documents contain the documents below.
Design Data contains the contents listed below.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
Power SiC MOSFETs | Main switch・6 | N-ch SiC MOSFET, 1200 V, 0.07 Ω(typ.)@20V, TO-3P(N), 2nd Gen. | |
Photocoupler(Isolation Amplifier) | Voltage detection・3 | Photocoupler(Isolation Amplifier), Analog output, 5000 Vrms, DIP8 | |
Photocoupler (photo-IC output) | Gate drive・6 | Photocoupler (photo-IC output), IGBT driver, IOP=+/-4.0 A, 5000 Vrms, SO16L |