Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021BE / Open-drain type)

This reference design provides design guide, data and other contents of Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021BE / Open-drain type). In combination with PTC thermistor(s), this Thermoflagger™ can be used to detect over temperature at multiple locations within a device.

PCB Photo (example)
PCB Photo (example)
TCTH021BE TCTH021BE SSM3K35MFV SSM3K35MFV SSM3J35AMFV SSM3J35AMFV

Click on components for more details

Features

  • Simple over temperature detection solution
  • Outline size : 85 mm x 54 mm
  • Can operate with multiple PTC thermistors

Specifications

Circuit topology Over Temperature Detection IC Thermoflagger™ Application Circuit
Circuit PTC Thermistor

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Over Temperature Detection IC Detection IC・1 10 μA, Open-drain, Over temperature detection IC
Small-signal MOSFET Low side switch・1 N-ch MOSFET, 20 V, 0.18 A, 3.0 Ω@4V, SOT-723(VESM)
Small-signal MOSFET High side switch・1 P-ch MOSFET, -20 V, -0.25 A, 1.4 Ω@4.5V, SOT-723(VESM)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Related Reference Design

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Solid State Drive
Such as low power consumption and miniaturization are important in designing solid state drive (SSD). Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, over temperature monitoring unit, etc., along with circuit configuration examples.
Tablet Device
Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open