※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba's latest power devices and digital isolators are incorporated into this 1.6kW, 48V power supply reference design for telecommunications equipment. Compared with a conventional design using the same topology, it delivers higher efficiency at high load conditions. Compact components enable deployment in various form factors, including standard 1U power supplies. Comprehensive design resources, including schematics, PCB layout data, and design guidelines, help accelerate power supply development.
Click on components for more details
| Input voltage | AC 90 to 264V |
|---|---|
| Output voltage | DC 48V |
| Output power | 1.6kW |
| Circuit topology | Semi-Bridgeless PFC, Phase-Shift Full-Bridge + Synchronous Rectification, ORing Circuit for Output |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Power MOSFET (N-ch 500V<VDSS≤700V) | PFC Circuit・2 | N-ch MOSFET, 600 V, 0.125 Ω@10V, TO-247, DTMOSⅥ | |
| SiC Schottky barrier diode | PFC Circuit・2 | 650 V/8 A SiC Schottky Barrier Diode, TO-220F-2L | |
| Power MOSFET (N-ch 500V<VDSS≤700V) | PSFB Circuit・4 | N-ch MOSFET, 650 V, 0.095 Ω@10V, TO-247, DTMOSⅥ | |
| Power MOSFET (N-ch single 60V<VDSS≤150V) | PSFB Circuit・4 | N-ch MOSFET, 150 V, 0.0071 Ω@10V, Qrr=43nC@100A/μs, SOP Advance(E), U-MOSⅩ-H | |
| Standard Digital Isolators | Communication between primary-side and secondary-side・1 | HIGH SPEED QUAD CHANNEL DIGITAL ISOLATORS, High-speed, 150 Mbps, 5000 Vrms, 16pin SOIC Wide body | |
| Power MOSFET (N-ch single 60V<VDSS≤150V) | ORing Circuit・3 | N-ch MOSFET, 80 V, 0.0019 Ω@10V, SOP Advance(E), U-MOSⅩ-H |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.