※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
CXPI, a next‑generation automotive communication protocol, delivers low cost and high responsiveness to support efficient control of various in‑vehicle functions.
This reference design implements a CXPI driver/receiver circuit for in-vehicle CXPI communication.
The CXPI driver/receiver IC TB9032FNG is used as the communication interface.
When combined with a host controller equipped with a CXPI controller, the system operates as a CXPI commander node, enabling reliable connectivity to the CXPI bus.
Click on components for more details
| Main Ics | CXPI driver receiver (Physical layer) TB9032FNG |
|---|---|
| Input Power Supply Voltage | DC 6V to 16V (Typ. 12V) |
| Input Control Signal Voltage | DC 4.5V to 5.5V (Typ. 5V) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Network communication IC | CXPI Communication Circuit・1 | Automotive CXPI communication driver receiver | |
| ESD protection diode (bi-directional type) | CXPI Communication Circuit・1 | Bidirectional TVS Diode (ESD Protection Diode), +/-24 V, SOD-323(USC) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.