TC90193SBG

Automotive Video Processors

Description

Description TC90193ASBG has input terminal of CVBS, digital YUV(ITU-R Bt.656) and digital RGB. Digital RGB output is WVGA, VGA, WQVGA, QVGA and timing controller is embedded.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-FBGA228-1515-0.80A5
Package Image Toshiba TC90193SBG Automotive Video Processors product P-FBGA228-1515-0.80A5 package image
Pins 228
Mounting Surface Mount
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 1 ch
Digital Input: RGB:WVGA (8-bit x 3) 1 ch
Digital Input: RGB:VGA (8-bit x 3) 1 ch
Digital Input: RGB:WQVGA (8-bit x 3) 1 ch
Digital Input: RGB:QVGA(8-bit x 3) 1 ch
Digital Input: ITU-R BT.656 (D1) 1 ch
Digital Output: RGB:WVGA (8-bit x 3) 1 ch
Digital Output: RGB:VGA (8-bit x 3) 1 ch
Digital Output: RGB:WQVGA (6-bit x 3) 1 ch
Digital Output: RGB:QVGA (8-bit x 3) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Dynamic Y gamma 1 ch
Color management 1 ch
HVD enhancer 1 ch
Timing controller 1 ch
Horizontal distortion aberration / trapezoid correction 1 ch
AD converter:8-bit 1 ch
OSD (character font) 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2022

Sep,2026

Sep,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open