2SD2636

EOL announced

Power transistor for low frequency applications

Description

Application Scope Output(70W) / Audio
Features Darlington
Polarity NPN
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TO-3P(N)
Package Image Toshiba 2SD2636 Power transistor for low frequency applications product TO-3P(N) package image
JEITA SC-65
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.5×20.0×4.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 8 A
Collector Current ICP 15 A
Collector power dissipation PC 100 W
Collector-Base Voltage VCBO 160 V
Collector-emitter voltage VCEO 160 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Min) hFE - 500 -
Collector Emitter Saturation Voltage (Max) VCE(sat) - 3.0 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open