3000GXHH32

Press Pack

Description

Feature All Diode type
Application High power switching (Power conversion, Motor drive)
Circuit Configuration 1in1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name 3-120D2S
Package Image Toshiba 3000GXHH32 Press Pack product 3-120D2S package image
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
120×120×26
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (DC) / Forward Current (DC) IC / IF 3000 A
Collector-Emitter Voltage / Repetitive Peak Reverse Voltage VCES / VRRM 4500 V
Junction Temperature Tj 150 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Forward Voltage (Max) VF - 3.6 V
Reverse recovery loss (Typ.) Err - 5.6 J
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2023

Oct,2026

Oct,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
3000GXHH32(DAE) 1 - Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open