TPCA8086

EOL announced

Power MOSFET (N-ch single 30V<VDSS≤60V)

Description

Application Scope Motor Drivers / Switching Voltage Regulators
Polarity N-ch
Generation U-MOSⅣ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance
Package Image Toshiba TPCA8086 Power MOSFET (N-ch single 30V&lt;VDSS&le;60V) product SOP Advance package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×0.95
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 60 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 35 A
Power Dissipation PD 55 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.0 V
Gate threshold voltage (Min) Vth - 2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 16.6
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 11.2
Input capacitance (Typ.) Ciss - 1990 pF
Total gate charge (Typ.) Qg VGS=10V 41 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2016

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open