2SK1119

EOL announced

Power MOSFET (N-ch 700V<VDSS)

Description

Polarity N-ch
Generation π-MOSⅡ.5
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TO-220AB
Pins 3
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 1000 V
Drain current ID 4 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 3.8 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open