TPCA8124

EOL announced

Power MOSFET (P-ch single)

Description

Application Scope Motor Drivers / Switching Voltage Regulators
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance
Package Image Toshiba TPCA8124 Power MOSFET (P-ch single) product SOP Advance package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×0.95
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -40 V
Gate-Source voltage VGSS +10/-20 V
Drain current ID -35 A
Power Dissipation PD 55 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -3.0 V
Gate threshold voltage (Min) Vth - -2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 10.5
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 14.6
Input capacitance (Typ.) Ciss - 3570 pF
Total gate charge (Typ.) Qg VGS=-10V 77 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2016

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open